You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: TZ626

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

TZ626

General Information

  • Extended Product Type:
    TZ626
  • Product ID:
    2CPX010778R9999
  • EAN:
    4011617107781
  • Catalog Description:
    TZ626 Accessory cabinet connection, 55 mm x 160 mm x 260 mm
  • Long Description:
    IP55 protection frame for earthed cabinet stacking, suitable for TwinLine wall and standing cabinets, with connection material.

Technical

  • Model Number:
    Coupling piece, side
  • Enclosure Type:
    Accessory cabinet connection
  • Material:
    Plastic
  • Color:
    Other

Environmental

Dimensions

  • Product Net Width:
    160 mm
  • Product Net Height:
    55 mm
  • Product Net Depth / Length:
    260 mm
  • Product Net Weight:
    0.14 kg

Ordering

  • Package Level 1 Units:
    pack 1 piece
  • Package Level 1 Gross Weight:
    0.146 kg

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC002622 - Components for arrangement / baying system (enclosure/cabinet)
  • ETIM 9:
    EC002622 - Components for arrangement/baying system (enclosure/cabinet)
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    85389099
  • eClass:
    V11.0 : 27182813
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links