You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: TZ601

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

TZ601

General Information

  • Extended Product Type:
    TZ601
  • Product ID:
    2CPX010779R9999
  • EAN:
    4011617107798
  • Catalog Description:
    TZ601 Enclosure accessories, 18 mm x 22 mm x 24 mm
  • Long Description:
    Mounting rails, not installed, for mounting frame brackets, suitable for TwinLine-G, cabinet depth 225 mm. Depending on the design, additional mounting rails may be needed and installed as an upgrade. Mounting rails for left and right mounting frame brackets, as well as an additional mounting rail for field width 4 (and above) cabinets are installed in the cabinet at the factory.

Technical

  • Accessory Type:
    Fastening parts/-set
  • Enclosure Type:
    Enclosure accessories
  • Material:
    Plastic
  • Model Number:
    Fastening parts/-set
  • Thickness:
    "

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Dimensions

  • Product Net Width:
    22 mm
  • Product Net Height:
    18 mm
  • Product Net Depth / Length:
    24 mm
  • Product Net Weight:
    0.057 kg

Container Information

  • Package Level 1 Units:
    pack 1 piece
  • Package Level 1 Width:
    120 mm
  • Package Level 1 Height:
    20 mm
  • Package Level 1 Depth / Length:
    170 mm
  • Package Level 1 Gross Weight:
    0.073 kg
  • Package Level 1 EAN:
    4011617107798

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Germany (DE)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC002625 - Mounting accessories (switchgear cabinet)
  • ETIM 8:
    EC002625 - Mounting accessories (enclosure/cabinet)
  • EPLAN Catalog Tree:
    Mechanics / Housings / Accessories
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    85389099
  • eClass:
    V11.0 : 27182807
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links