Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: TZT307

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

TZT307

General Information

  • Extended Product Type:
    TZT307
  • Product ID:
    2CPX010870R9999
  • EAN:
    4011617108702
  • Catalog Description:
    TZT307 Transparant door, Field Width: 3, 1093 mm x 789 mm x 27 mm, IP55
  • Long Description:
    Door with viewing window, field width 3, overall height 3 (7 RE), powder-coated, color: RAL 7035, door with rod lock and 3 mm double-bit standard lock, suitable for TwinLine-TW/L/G307 wall cabinets.

Technical

  • Enclosure Type:
    Door
  • Enclosure Type of Height:
    3
  • Door Type:
    Single
  • Surface Finishing:
    Other
  • Material:
    Other
  • DIN Place Units:
    252
  • Model Number:
    Protective door
  • RAL Number:
    RAL 7035 - Light Grey
  • Color:
    Light grey

Environmental

  • Degree of Protection:
    IP55
  • SCIP:
    4c5dc96d-82fd-439b-8e35-359dac5ebf22 Germany (DE)
  • Simplified SCIP:
    4c5dc96d-82fd-439b-8e35-359dac5ebf22 Germany (DE)

Dimensions

  • Product Net Width:
    789 mm
  • Product Net Height:
    1093 mm
  • Product Net Depth / Length:
    27 mm
  • Product Net Weight:
    12.961 kg

Container Information

  • Package Level 1 Units:
    pack 1 piece
  • Package Level 1 Width:
    813 mm
  • Package Level 1 Height:
    1113 mm
  • Package Level 1 Depth / Length:
    40 mm
  • Package Level 1 Gross Weight:
    13.324 kg
  • Package Level 1 EAN:
    4011617108702

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Germany (DE)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000747 - Door/operating panel (switchgear cabinet)
  • ETIM 8:
    EC000747 - Door/operating panel (enclosure/cabinet)
  • EPLAN Catalog Tree:
    Mechanics / Housings / Door
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    85389099
  • eClass:
    V11.0 : 27182204
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds