Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: ESAC2004

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

ESAC2004

General Information

  • Extended Product Type:
    ESAC2004
  • Product ID:
    2CPX010913R9999
  • EAN:
    4011617109136
  • Catalog Description:
    ESAC2004 Enclosure accessories, 400 mm x 70 mm x 26 mm
  • Long Description:
    Locking accessory für System pro E energy range

Technical

  • Accessory Type:
    Other
  • Enclosure Type:
    Enclosure accessories
  • Material:
    Other
  • Color:
    Dark grey
  • Number of Batteries:
    0

Dimensions

  • Product Net Width:
    70 mm
  • Product Net Height:
    400 mm
  • Product Net Depth / Length:
    26 mm
  • Product Net Weight:
    0.076 kg

Container Information

  • Package Level 1 Units:
    pack 1 piece
  • Package Level 1 Width:
    60.000 mm
  • Package Level 1 Height:
    35.000 mm
  • Package Level 1 Depth / Length:
    70.000 mm
  • Package Level 1 Gross Weight:
    0.079 kg
  • Package Level 1 EAN:
    4011617109136
  • Package Level 2 Units:
    pallet (lift) 5 piece

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    83015000
  • Country of Origin:
    Germany (DE)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC002625 - Mounting accessories (switchgear cabinet)
  • ETIM 8:
    EC002625 - Mounting accessories (enclosure/cabinet)
  • EPLAN Catalog Tree:
    Mechanics / Housings / Accessories
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    83015000
  • eClass:
    V11.0 : 27182807
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds