Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: BL520

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

BL520

General Information

  • Extended Product Type:
    BL520
  • Product ID:
    2CPX030854R9999
  • EAN:
    4011617308546
  • Catalog Description:
    BL520 Door
  • Long Description:
    Panel frame and door, suitable for UK52 circuit distributor, powder-coated steel sheet, color: traffic white, RAL 9016, the tip-in door latch impresses with its modern design and simple operation, a safety lock is available as an accessory for more security, simple removal of the panel frame and door with a flush-mounted option, light panel frame dimensions H x B x T in mm: 407 x 297 x 33, panel frame outer dimensions H x W x D in mm: 477 x 367 x 9.

Technical

  • Suitable For:
    UK520BS
  • Enclosure Type:
    BL
  • Surface Finishing:
    Powder coating
  • Material:
    Steel
  • DIN Place Units:
    24
  • Meter Boards:
    0
  • Model Number:
    Protective door
  • RAL Number:
    RAL 9016 - Traffic White
  • Color:
    white

Environmental

Dimensions

  • Product Net Width:
    367 mm
  • Product Net Height:
    477 mm
  • Product Net Depth / Length:
    9 mm
  • Product Net Weight:
    1.4 kg

Container Information

  • Package Level 1 Units:
    pack 1 piece
  • Package Level 1 Width:
    370 mm
  • Package Level 1 Height:
    490 mm
  • Package Level 1 Depth / Length:
    40 mm
  • Package Level 1 Gross Weight:
    1.456 kg
  • Package Level 1 EAN:
    4011617308546
  • Package Level 2 Units:
    pallet (lift) 100 piece
  • Package Level 2 Width:
    800 mm
  • Package Level 2 Height:
    1250 mm
  • Package Level 2 Depth / Length:
    1200 mm
  • Package Level 2 Gross Weight:
    160 kg

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • E-Number (Sweden):
    2290431
  • Country of Origin:
    Germany (DE)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000747 - Door/operating panel (switchgear cabinet)
  • ETIM 8:
    EC000747 - Door/operating panel (enclosure/cabinet)
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    85389099
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds