You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: ZK507

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

ZK507

General Information

  • Extended Product Type:
    ZK507
  • Product ID:
    2CPX030892R9999
  • EAN:
    4011617308928
  • Catalog Description:
    ZK507 Terminals
  • Long Description:
    N-FI rail, clear color coding: N = blue, number of terminals: 3 x 16 mm² + 2 x 10 mm², screw-on,

Technical

  • Suitable For:
    AL22|AL31|AL32|AL41|AL42|AL43|AL51|AL52|AL53|AL54|AL61|AL62|AL63|AL64|AL72|AL73|AT22E|AT31|AT32|AT32R2|AT32TE|AT32TR2|AT41|AT41R3|AT41TE|AT41TR3|AT42|AT42/2|AT42M|AT42R3|AT42TE|AT42TR3|AT43|AT43R3|AT43TR3|AT51|AT51R4|AT51TE|AT51TR4|AT52|AT52/2|AT52K|AT52R_x0013_Ǜ粑_xDC84__x0013_粐Ȩ粑_xFFFF__xFFFF_Ȣ粑ƛ粑Ǜ粑_xDD50__x0013_඘༁
  • Rated Voltage (Ur):
    230 V
  • Rated Operational Voltage:
    Maximum 230 V
  • Operational Voltage:
    230 V
  • Rated Current (In):
    63 A
  • Number of Poles:
    1
  • Number of Earth Leakage Circuit Breakers (ELCBs):
    "
  • Number of Clamp Positions:
    55
  • Number of Line Terminals:
    5
  • Accessory Type:
    terminals
  • Connection Type:
    Screw
  • Enclosure Type:
    Terminals
  • Mounting Type:
    Direct mounting
  • Terminal Connection Type:
    N/RDC Terminal
  • Insulation Material:
    Thermoplastic
  • DIN Place Units:
    0
  • Meter Boards:
    0
  • Color:
    Blue
  • Rated Cross-Section:
    1 - Solid-Core 1.5...16 mm²
    2 - Fine-Strand with Cable End Sleeve 1.5...10 mm²
    2 - Fine-Strand with Cable End Sleeve 0.75...10 mm²
    3 - Fine-Strand without Cable End Sleeve 0 mm²
    4 - Multi-Wired 0 mm²
  • Terminal Type:
    Quick-Terminal

Environmental

  • Degree of Protection:
    IP30
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Information:
    9AKK107992A8137
    9AKK108468A2671
  • REACH Declaration:
    2CPC100005X0201
  • SCIP:
    7073baf8-cd8c-4325-a764-4804d0237dad Germany (DE)
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    42 mm
  • Product Net Height:
    36 mm
  • Product Net Depth / Length:
    15 mm
  • Product Net Weight:
    0.02 kg

Ordering

  • Minimum Order Quantity:
    1 piece
  • Package Level 1 Units:
    pack 1 piece
  • Package Level 1 Gross Weight:
    0.021 kg

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC001284 - Single- and multi-pole terminal strip
  • ETIM 9:
    EC001284 - Single- and multi-pole terminal strip
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85369010
  • eClass:
    V11.0 : 27141106
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links