You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: AP660

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

AP660

General Information

  • Extended Product Type:
    AP660
  • Product ID:
    2CPX031406R9999
  • EAN:
    4011617314066
  • Catalog Description:
    AP660 Enclosure accessories
  • Long Description:
    Assembly set suitable for UK66.., for surface-mounted and partially-recessed installation, with defined breaking points, only suitable for standard doors; with the assembly set, changing the mounting from flush to surface or partially recessed is possible using an extension frame.

Technical

  • Number of Earth Leakage Circuit Breakers (ELCBs):
    "
  • Accessory Type:
    wall mounting set
  • Enclosure Type:
    Enclosure accessories
  • Material:
    Plastic
  • DIN Place Units:
    60

Environmental

Dimensions

  • Product Net Width:
    384 mm
  • Product Net Height:
    872 mm
  • Product Net Depth / Length:
    90 mm
  • Product Net Weight:
    1.152 kg

Ordering

  • Minimum Order Quantity:
    1 piece
  • Package Level 1 Units:
    pack 1 piece
  • Package Level 1 Gross Weight:
    1.198 kg
  • E-Number (Sweden):
    2201224

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC002625 - Mounting accessories (enclosure/cabinet)
  • ETIM 9:
    EC002625 - Mounting accessories (enclosure/cabinet)
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    85389099
  • eClass:
    V11.0 : 27182807
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links