You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: UZT4

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

UZT4

General Information

  • Extended Product Type:
    UZT4
  • Product ID:
    2CPX031413R9999
  • EAN:
    4011617314134
  • Catalog Description:
    UZT4 Enclosure accessories
  • Long Description:
    Safety lock suitable for UK600 with 2 keys can be obtained for the tip-in door lock as an accessory for more safety.

Technical

  • Number of Earth Leakage Circuit Breakers (ELCBs):
    "
  • Accessory Type:
    lock
  • Enclosure Type:
    Enclosure accessories
  • Handle Type:
    Key
  • Material:
    Plastic
  • RAL Number:
    RAL 9016 - Traffic White
  • Color:
    Traffic white

Environmental

Dimensions

  • Product Net Width:
    59 mm
  • Product Net Height:
    43 mm
  • Product Net Depth / Length:
    41 mm
  • Product Net Weight:
    0.055 kg

Ordering

  • Minimum Order Quantity:
    1 piece
  • Package Level 1 Units:
    pack 1 piece
  • Package Level 1 Gross Weight:
    0.057 kg
  • E-Number (Sweden):
    2201255

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC000327 - Lock system for enclosure/cabinet
  • ETIM 9:
    EC000327 - Lock system for enclosure/cabinet
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    39263000
  • eClass:
    V11.0 : 27400641
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links