You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: ZE336

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

ZE336

General Information

  • Extended Product Type:
    ZE336
  • Product ID:
    2CPX031424R9999
  • EAN:
    4011617314240
  • Catalog Description:
    ZE336 Interior fitting system
  • Long Description:
    patch panel as keystone panel 12 x keystone, easy and fast installation due to click in mechanism on DIN Rails with isolation blocks

Technical

  • Number of Earth Leakage Circuit Breakers (ELCBs):
    "
  • Accessory Type:
    patch panel
  • Enclosure Type:
    Interior fitting system
  • Surface Finishing:
    Galvanised
  • Material:
    sheet steel
  • DIN Place Units:
    12
  • Model Number:
    Main group carrier

Environmental

Dimensions

  • Product Net Width:
    246 mm
  • Product Net Height:
    53 mm
  • Product Net Depth / Length:
    63 mm
  • Product Net Weight:
    0.192 kg

Ordering

  • Minimum Order Quantity:
    1 piece
  • Package Level 1 Units:
    pack 1 piece
  • Package Level 1 Gross Weight:
    0.2 kg
  • E-Number (Sweden):
    2201290

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC002625 - Mounting accessories (enclosure/cabinet)
  • ETIM 9:
    EC002625 - Mounting accessories (enclosure/cabinet)
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    85389099
  • eClass:
    V11.0 : 27182807
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links