You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: ZE338

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

ZE338

General Information

  • Extended Product Type:
    ZE338
  • Product ID:
    2CPX031426R9999
  • EAN:
    4011617314264
  • Catalog Description:
    ZE338 Interior fitting system
  • Long Description:
    Holder blocks for Patch Panel, easy and timesaving click on DIN Rail installation

Technical

  • Model Number:
    Mounting bracket
  • Accessory Type:
    Mounting bracket
  • Enclosure Type:
    Interior fitting system
  • Surface Finishing:
    Galvanised
  • Material:
    Plastic

Environmental

Dimensions

  • Product Net Width:
    16 mm
  • Product Net Height:
    40 mm
  • Product Net Depth / Length:
    63 mm
  • Product Net Weight:
    0.032 kg

Ordering

  • Package Level 1 Units:
    pack 1 piece
  • Package Level 1 Gross Weight:
    0.033 kg
  • E-Number (Sweden):
    2201229

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC002625 - Mounting accessories (enclosure/cabinet)
  • ETIM 9:
    EC002625 - Mounting accessories (enclosure/cabinet)
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    39269097
  • eClass:
    V11.0 : 27182807
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links