Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: WR28

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

WR28

General Information

  • Extended Product Type:
    WR28
  • Product ID:
    2CPX034802R9999
  • EAN:
    4011617348023
  • Catalog Description:
    WR28 1800 mm x 500 mm x 1800 mm , 8 , 2
  • Long Description:
    WR mounting frame, field width 2, overall height 8 (12 RE) 1800 mm, includes a vertical WR profile rail, with transverse profile rail, for all standing and row switching cabinets with depths of 225 mm and over. Is necessary for free installation on the WR mounting frame, for installation of the EDF WNF installation kit (cabinet depth 425 mm and over) and for arrangements with modules on the WE mounting frame.

Technical

  • Suitable For:
    2/82C|2/8R3|2/8R4|2/8R6|2/8R8|2/8RG3|2/8RG4|2/8RG6|2/8RG8|2/8W|2/8WSO|3/82C|3/8R3|3/8R4|3/8R6|3/8R8|3/8RG3|3/8RG4|3/8RG6|3/8RG8|3/8W|3/8WSO|4/82C|4/8R3|4/8R4|4/8R6|4/8R8|4/8RG3|4/8RG4|4/8RG6|4/8RG8|4/8W|4/8WSO|5/82C|5/8R3|5/8R4|5/8R6|5/8R8|5/8RG3|5/8RG4|5_x0013_Ǜ粑_xDC84__x0013_粐Ȩ粑_xFFFF__xFFFF_Ȣ粑ƛ粑Ǜ粑_xDD50__x0013_඘༁
  • Model Number:
    Mounting rail
  • Number of Miniature Circuit Breakers (MCBs):
    "
  • Number of Panel Heights:
    12
  • Enclosure Type:
    Slide rails
  • Enclosure Type of Height:
    8
  • Mounting Type:
    Screw mounting
  • Surface Finishing:
    Galvanised
  • Material:
    Steel
  • DIN Place Units:
    0
  • Meter Boards:
    0

Material Compliance

  • RoHS Information:
    2CPC100019X0201
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Date:
    20230918
  • REACH Declaration:
    2CPC100005X0201
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    500 mm
  • Product Net Height:
    1800 mm
  • Product Net Depth / Length:
    1800 mm
  • Product Net Weight:
    6.45 kg

Ordering

  • Package Level 1 Units:
    pack 1 piece
  • Package Level 1 Gross Weight:
    6.708 kg

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC002518 - Profile (enclosure/cabinet)
  • ETIM 9:
    EC002518 - Profile (enclosure/cabinet)
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    85389099
  • eClass:
    V11.0 : 27180907
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links