You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 1MM00

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

1MM00

General Information

  • Extended Product Type:
    1MM00
  • Product ID:
    2CPX037485R9999
  • EAN:
    4011617374855
  • Catalog Description:
    1MM00 1MM Media Panel, 36 SU, Field Width: 1, 450 mm x 250 mm x 120 mm
  • Long Description:
    media field with 3 perforated mounting plates without cover, overall height00, 3grid units, panel width1, fast boreless mounting of units

Technical

  • Number of DIN Rails for Mounting:
    1
  • Number of Modular Spacings per DIN Rail:
    12
  • Enclosure Type:
    Mounting chassis
  • Enclosure Type of Height:
    00
  • DIN Place Units:
    36
  • Module Function:
    Media board with perforated sheet steel mounting plate
  • Thickness:
    "

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Dimensions

  • Product Net Width:
    250 mm
  • Product Net Height:
    450 mm
  • Product Net Depth / Length:
    120 mm
  • Product Net Weight:
    1.586 kg

Container Information

  • Package Level 1 Units:
    pack 1 piece
  • Package Level 1 Width:
    255 mm
  • Package Level 1 Height:
    51 mm
  • Package Level 1 Depth / Length:
    450 mm
  • Package Level 1 Gross Weight:
    1.649 kg
  • Package Level 1 EAN:
    4011617374855
  • Package Level 2 Units:
    pallet (lift) 168 piece
  • Package Level 2 Width:
    800 mm
  • Package Level 2 Height:
    1621 mm
  • Package Level 2 Depth / Length:
    1200 mm
  • Package Level 2 Gross Weight:
    286.448 kg

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85381000
  • Country of Origin:
    Germany (DE)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC002574 - Built-in field for telecommunications
  • ETIM 8:
    EC002574 - Built-in field for telecommunications
  • EPLAN Catalog Tree:
    Mechanics / Housing accessories, internal extension / General
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85381000
  • eClass:
    V11.0 : 27142416
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links