You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 1M2A

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

1M2A

General Information

  • Extended Product Type:
    1M2A
  • Product ID:
    2CPX037626R9999
  • EAN:
    4011617376262
  • Catalog Description:
    1M2A Mounting plate 900 mm x 250 mm x 120 mm , 2 , 1
  • Long Description:
    Interior fitting system, Distribution panels, mounted on EDF-Profile, for Mounting plate, Grid unit 6 GU = 900 mm, panel width 1 = 250 mm, 72 Space units, mounting plates of sheet steel 2 mm, Stepless adjustable via mounting bracket, usuable depth of 143 mmcovers out of Plastic, 90 degree press and turn closure, RAL 7035, Design of the cover: Closed, usuable as of the cabinet depth of 120 mm, distribution panels or combinations must have the same grid units as the cabinets, in which they are installed. For floor standing and switch gear cabinets, two panels or combinations must be installed next to each other. The EDF profile rails are included in the scope of delivery.

Accessories

Identifier Description Type Qty Unit Of Measure
2CPX061177R9999
ZE225 Customized electrical components ZE225 1 piece
2CPX061178R9999
ZX29 Interior fitting system ZX29 1 piece
2CPX061179R9999
ED57P10 ED Interior fitting system, 80 mm x 120 mm x 10 mm ED57P10 1 piece
2CPX062335R9999
ED44P10 Interior fitting system, 33 mm x 38 mm x 16 mm ED44P10 1 piece
2CPX061180R9999
ZX287P10 Enclosure accessories ZX287P10 1 piece

Technical

  • Rated Operational Voltage:
    Maximum 400 V
  • Operational Voltage:
    400 V
  • Rated Current (In):
    400 A
  • Number of DIN Rails for Mounting:
    0
  • Number of Modular Spacings per DIN Rail:
    0
  • Design:
    EDF distribution panel
  • Cover Plate Type:
    Closed
  • Enclosure Type:
    Interior fitting system
  • Enclosure Type of Height:
    2
  • Mounting Type:
    Stepless adjustable via mounting bracket
  • DIN Place Units:
    72
  • Meter Boards:
    0
  • Module Function:
    Mounting plate

Environmental

Dimensions

  • Product Net Width:
    250 mm
  • Product Net Height:
    900 mm
  • Product Net Depth / Length:
    120 mm
  • Product Net Weight:
    5.959 kg

Ordering

  • Package Level 1 Units:
    pack 1 piece
  • Package Level 1 Gross Weight:
    6.2 kg

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC000264 - Panel for distribution board
  • ETIM 9:
    EC000264 - Panel for distribution board
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    85381000
  • eClass:
    V11.0 : 27142411
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links