You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 2B2A

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

2B2A

General Information

  • Extended Product Type:
    2B2A
  • Product ID:
    2CPX037633R9999
  • EAN:
    4011617376330
  • Catalog Description:
    2B2A touch guard 900 mm x 500 mm x 120 mm , 2 , 2
  • Long Description:
    Interior fitting system, Distribution panels, mounted on EDF-Profile, for touch guard, Grid unit 6 GU = 900 mm, panel width 2 = 500 mm, 144 Space units, covers out of Plastic, 90 degree press and turn closure, RAL 7035, Design of the cover: Closed, usuable as of the cabinet depth of 120 mm, distribution panels or combinations must have the same grid units as the cabinets, in which they are installed. For floor standing and switch gear cabinets, two panels or combinations must be installed next to each other. The EDF profile rails are included in the scope of delivery.

Technical

  • Rated Operational Voltage:
    Maximum 400 V
  • Operational Voltage:
    400 V
  • Rated Current (In):
    400 A
  • Number of DIN Rails for Mounting:
    0
  • Number of Modular Spacings per DIN Rail:
    0
  • Design:
    EDF distribution panel
  • Cover Plate Type:
    Closed
  • Enclosure Type:
    Interior fitting system
  • Enclosure Type of Height:
    2
  • DIN Place Units:
    144
  • Meter Boards:
    0
  • Module Function:
    touch guard
  • Thickness:
    "

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Dimensions

  • Product Net Width:
    500 mm
  • Product Net Height:
    900 mm
  • Product Net Depth / Length:
    120 mm
  • Product Net Weight:
    4.517 kg

Container Information

  • Package Level 1 Units:
    pack 1 piece
  • Package Level 1 Width:
    505 mm
  • Package Level 1 Height:
    55 mm
  • Package Level 1 Depth / Length:
    900 mm
  • Package Level 1 Gross Weight:
    4.784 kg
  • Package Level 1 EAN:
    4011617376330
  • Package Level 2 Units:
    pallet (lift) 38 piece
  • Package Level 2 Width:
    800 mm
  • Package Level 2 Height:
    1615 mm
  • Package Level 2 Depth / Length:
    1200 mm
  • Package Level 2 Gross Weight:
    245.9 kg

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85381000
  • Country of Origin:
    Germany (DE)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000264 - Panel for distribution board
  • ETIM 8:
    EC000264 - Panel for distribution board
  • EPLAN Catalog Tree:
    Mechanics / Housing accessories, internal extension / General
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    85381000
  • eClass:
    V11.0 : 27142411
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links