Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: ZL8

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

ZL8

General Information

  • Extended Product Type:
    ZL8
  • Product ID:
    2CPX038001R9999
  • EAN:
    4011617380016
  • Catalog Description:
    ZL8 Enclosure accessories, 15 mm x 400 mm x 15 mm
  • Long Description:
    Earthing set, 10 mm², with mounting material, suitable for TwinLine wall and standing cabinets.

Technical

  • Suitable For:
    1/2G|1/81C|1/81G|1/82C|1/8C|1/8G|1/8H|1/8W|2/0C|2/0G|2/2C|2/2G|2/2W|2/4C|2/4G|2/4W|2/5C|2/5G|2/81C|2/81G|2/82C|2/8C|2/8G|2/8H|2/8W|3/0C|3/0G|3/2C|3/2G|3/2W|3/4C|3/4G|3/4W|3/5C|3/5G|3/81C|3/81G|3/82C|3/8C|3/8G|3/8H|3/8W|4/0C|4/0G|4/2C|4/2G|4/2W|4/4C|4/4G|4_x0013_Ǜ粑_xDC84__x0013_粐Ȩ粑_xFFFF__xFFFF_Ȣ粑ƛ粑Ǜ粑_xDD50__x0013_඘༁
  • Number of Poles:
    1
  • Number of Miniature Circuit Breakers (MCBs):
    "
  • Accessory Type:
    coupler set
  • Enclosure Type:
    Enclosure accessories
  • Material:
    Other
  • DIN Place Units:
    0
  • Meter Boards:
    0
  • Number of Batteries:
    0
  • Rated Cross-Section:
    10 mm²

Material Compliance

  • RoHS Information:
    2CPC100021X0201
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Date:
    20230918
  • REACH Declaration:
    2CPC100005X0201
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    400 mm
  • Product Net Height:
    15 mm
  • Product Net Depth / Length:
    15 mm
  • Product Net Weight:
    0.06 kg

Ordering

  • Package Level 1 Units:
    pack 1 piece
  • Package Level 1 Gross Weight:
    0.062 kg

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC002625 - Mounting accessories (enclosure/cabinet)
  • ETIM 9:
    EC002625 - Mounting accessories (enclosure/cabinet)
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    85444290
  • eClass:
    V11.0 : 27182807
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links