Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: ZK300

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

ZK300

General Information

  • Extended Product Type:
    ZK300
  • Product ID:
    2CPX038551R9999
  • EAN:
    4011617385516
  • Catalog Description:
    ZK300 N+PE-Busbar 1PW
  • Long Description:
    N/PE-busbar system, 2-pole, packaging unit 1 piece

Technical

  • Product Name:
    N+PE-Busbar 1PW
  • Number of Poles:
    2
  • Accessory Type:
    Other
  • Enclosure Type:
    N/PE-busbar system
  • Mounting Type:
    Screw mounting
  • Material:
    Other
  • DIN Place Units:
    0
  • Meter Boards:
    0

Environmental

Dimensions

  • Product Net Width:
    250 mm
  • Product Net Height:
    60 mm
  • Product Net Depth / Length:
    40 mm
  • Product Net Weight:
    0.32 kg

Container Information

  • Package Level 1 Units:
    pack 1 piece
  • Package Level 1 Width:
    110.000 mm
  • Package Level 1 Height:
    50.000 mm
  • Package Level 1 Depth / Length:
    300.000 mm
  • Package Level 1 Gross Weight:
    0.333 kg
  • Package Level 1 EAN:
    4011617385516
  • Package Level 2 Units:
    12 piece
  • Package Level 2 Width:
    830 mm
  • Package Level 2 Height:
    1710 mm
  • Package Level 2 Depth / Length:
    1210 mm

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85369001
  • Country of Origin:
    Germany (DE)
  • Selling Unit of Measure:
    piece

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 6:
    EC002625 - Mounting accessories (switchgear cabinet)
  • ETIM 7:
    EC002625 - Mounting accessories (switchgear cabinet)
  • ETIM 8:
    EC002625 - Mounting accessories (enclosure/cabinet)
  • EPLAN Catalog Tree:
    Mechanics / Busbars / System
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85369001
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds