Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: ZK300

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

ZK300

General Information

  • Extended Product Type:
    ZK300
  • Product ID:
    2CPX038551R9999
  • EAN:
    4011617385516
  • Catalog Description:
    ZK300 N+PE-Busbar 1PW
  • Long Description:
    N/PE-busbar system, 2-pole, packaging unit 1 piece

Categories

  • Products » Low Voltage Products and Systems » Enclosures » Sub Distribution Boards » Sub Distribution Boards

Ordering

  • EAN:
    4011617385516
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85369001

Dimensions

  • Product Net Width:
    250 mm
  • Product Net Height:
    60 mm
  • Product Net Depth / Length:
    40 mm
  • Product Net Weight:
    0.32 kg

Container Information

  • Package Level 1 Units:
    pack 1 piece
  • Package Level 1 Width:
    110.000 mm
  • Package Level 1 Height:
    50.000 mm
  • Package Level 1 Depth / Length:
    300.000 mm
  • Package Level 1 Gross Weight:
    0.333 kg
  • Package Level 1 EAN:
    4011617385516
  • Package Level 2 Units:
    12 piece
  • Package Level 2 Width:
    830 mm
  • Package Level 2 Height:
    1710 mm
  • Package Level 2 Depth / Length:
    1210 mm

Additional Information

  • Accessory Type:
    Other
  • DIN Place Units:
    0
  • Enclosure Type:
    N/PE-busbar system
  • Material:
    Other
  • Meter Boards:
    0
  • Product Main Type:
    ZK
  • Product Name:
    ZK300 N+PE-Busbar 1PW

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC002625 - Mounting accessories (switchgear cabinet)
  • ETIM 5:
    EC000275 - Rail terminal bar
  • ETIM 6:
    EC002625 - Mounting accessories (switchgear cabinet)
  • ETIM 7:
    EC002625 - Mounting accessories (switchgear cabinet)
  • Object Classification Code:
    U
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds