You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: ED11

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

ED11

General Information

  • Extended Product Type:
    ED11
  • Product ID:
    2CPX039211R9999
  • EAN:
    4011617392118
  • Catalog Description:
    ED11 750 mm x 750 mm x 750 mm , 1
  • Long Description:
    Vertical EDF profile rail, set not installed, for 5 RE (750 mm), for mounting modules up to 400 A, includes mounting screws. The system component is suitable for the EDF mounting frame.

Technical

  • Model Number:
    Mounting rail
  • Number of Panel Heights:
    5
  • Enclosure Type:
    Slide rails
  • Enclosure Type of Height:
    1
  • Mounting Type:
    Screw mounting
  • Surface Finishing:
    Galvanised
  • Material:
    Steel
  • Mounting Position:
    vertical
  • DIN Place Units:
    0
  • Meter Boards:
    0

Environmental

Dimensions

  • Product Net Width:
    750 mm
  • Product Net Height:
    750 mm
  • Product Net Depth / Length:
    750 mm
  • Product Net Weight:
    0.51 kg

Ordering

  • Package Level 1 Units:
    pack 1 piece
  • Package Level 1 Gross Weight:
    0.53 kg

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC002518 - Profile (enclosure/cabinet)
  • ETIM 9:
    EC002518 - Profile (enclosure/cabinet)
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    73269098
  • eClass:
    V11.0 : 27180907
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links