Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: ED52

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

ED52

General Information

  • Extended Product Type:
    ED52
  • Product ID:
    2CPX039252R9999
  • EAN:
    4011617392521
  • Catalog Description:
    ED52 Mounting rail, 35 mm x 438 mm x 15 mm
  • Long Description:
    Top-hat rail 35 x 15 mm, field width 2, length 438 mm, width rail 2, for mounting between the EDF and WR mounting frame, with a hole pattern for ED44/ED45 wire holders.

Technical

  • Model Number:
    DIN rail (top hat rail) 35/15 mm
  • Number of Miniature Circuit Breakers (MCBs):
    "
  • Enclosure Type:
    Mounting rail
  • Shape:
    Square hole
  • Surface Finishing:
    Sendzimir galvanized
  • Material:
    Steel
  • DIN Place Units:
    0
  • Meter Boards:
    0

Material Compliance

  • RoHS Information:
    2CPC100019X0201
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Date:
    20230918
  • REACH Declaration:
    2CPC100005X0201
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    438 mm
  • Product Net Height:
    35 mm
  • Product Net Depth / Length:
    15 mm
  • Product Net Weight:
    0.27 kg

Ordering

  • Package Level 1 Units:
    pack 1 piece
  • Package Level 1 Gross Weight:
    0.281 kg

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC001285 - Mounting rail
  • ETIM 9:
    EC001285 - Mounting rail
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    73269098
  • eClass:
    V11.0 : 27400602
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links