You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: ED54

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

ED54

General Information

  • Extended Product Type:
    ED54
  • Product ID:
    2CPX039254R9999
  • EAN:
    4011617392545
  • Catalog Description:
    ED54 Mounting rail, 35 mm x 938 mm x 15 mm
  • Long Description:
    Top-hat rail 35 x 15 mm, field width 4, length 938 mm, width rail 2, for mounting between the EDF and WR mounting frame, with a hole pattern for ED44/ED45 wire holders.

Technical

  • Model Number:
    DIN rail (top hat rail) 35/15 mm
  • Enclosure Type:
    Mounting rail
  • Shape:
    Square hole
  • Surface Finishing:
    Sendzimir galvanized
  • Material:
    Steel
  • DIN Place Units:
    0
  • Meter Boards:
    0

Environmental

Dimensions

  • Product Net Width:
    938 mm
  • Product Net Height:
    35 mm
  • Product Net Depth / Length:
    15 mm
  • Product Net Weight:
    0.57 kg

Ordering

  • Package Level 1 Units:
    pack 1 piece
  • Package Level 1 Gross Weight:
    0.593 kg

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC001285 - Mounting rail
  • ETIM 9:
    EC001285 - Mounting rail
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    73269098
  • eClass:
    V11.0 : 27400602
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links