Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: ED4

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

ED4

General Information

  • Extended Product Type:
    ED4
  • Product ID:
    2CPX039384R9999
  • EAN:
    4011617393849
  • Catalog Description:
    ED4 Mounting rail, 15 mm x 35 mm x 15 mm
  • Long Description:
    Top-hat rail 35 x 15 mm, field width 4, length 688 mm, width rail 1, for mounting on the EDF and WR mounting frame, with a hole pattern for ED44/ED45 wire holders.

Technical

  • Enclosure Type:
    Mounting rail
  • Shape:
    Square hole
  • Surface Finishing:
    Sendzimir galvanized
  • Material:
    Steel
  • DIN Place Units:
    0
  • Meter Boards:
    0
  • Model Number:
    DIN rail (top hat rail) 35/15 mm
  • Thickness:
    1.5 mm

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Dimensions

  • Product Net Width:
    35 mm
  • Product Net Height:
    15 mm
  • Product Net Depth / Length:
    15 mm
  • Product Net Weight:
    0.63 kg
  • Product Net Length:
    994 mm

Container Information

  • Package Level 1 Units:
    pack 1 piece
  • Package Level 1 Width:
    35 mm
  • Package Level 1 Height:
    20 mm
  • Package Level 1 Depth / Length:
    1000 mm
  • Package Level 1 Gross Weight:
    0.655 kg
  • Package Level 1 EAN:
    4011617393849
  • Package Level 2 Units:
    pallet (lift) 960 piece

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    73269098
  • Country of Origin:
    Germany (DE)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC001285 - Mounting rail
  • ETIM 8:
    EC001285 - Mounting rail
  • EPLAN Catalog Tree:
    Mechanics / Housing accessories, internal extension / Mounting rail
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    73269098
  • eClass:
    V11.0 : 27400602
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds