You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: ZW51

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

ZW51

General Information

  • Extended Product Type:
    ZW51
  • Product ID:
    2CPX039451R9999
  • EAN:
    4011617394518
  • Catalog Description:
    ZW51 ZW51 Flange Closing, 140 mm x 220 mm x 30 mm
  • Long Description:
    Locking flange for closing the flange openings per field width, suitable for TriLine® row switching cabinets.

Technical

  • Suitable For:
    1/10R3|1/10R4|1/10R6|1/10RG3|1/10RG4|1/10RG6|1/8R3|1/8R4|1/8R6|1/8RG3|1/8RG4|1/8RG6|1/8W|1/8WS|1/8WSO|2/10R3|2/10R4|2/10R6|2/10R8|2/10RG3|2/10RG4|2/10RG6|2/10RG8|2/2W|2/2WS|2/4W|2/4WS|2/8R3|2/8R4|2/8R6|2/8R8|2/8RG3|2/8RG4|2/8RG6|2/8RG8|2/8W|2/8WS|2/8WSO|3_x0013_Ǜ粑_xDC84__x0013_粐Ȩ粑_xFFFF__xFFFF_Ȣ粑ƛ粑Ǜ粑_xDD50__x0013_඘༁
  • Number of Connection Holes:
    0
  • Design:
    Blind
  • Enclosure Type:
    ZW
  • Surface Finishing:
    Untreated
  • Material:
    Plastic
  • DIN Place Units:
    0
  • Meter Boards:
    0
  • Model Number:
    Blind
  • Remarks:
    ETIM
  • Thickness:
    "

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Dimensions

  • Product Net Width:
    220 mm
  • Product Net Height:
    140 mm
  • Product Net Depth / Length:
    30 mm
  • Product Net Weight:
    0.198 kg

Container Information

  • Package Level 1 Units:
    pack 1 piece
  • Package Level 1 Width:
    140 mm
  • Package Level 1 Height:
    30 mm
  • Package Level 1 Depth / Length:
    220 mm
  • Package Level 1 Gross Weight:
    0.198 kg
  • Package Level 1 EAN:
    4011617394518

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    39174000
  • Country of Origin:
    Germany (DE)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000211 - Gland plate for small distribution boards/switchgear cabinets
  • ETIM 8:
    EC000211 - Gland plate for enclosure/cabinet
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    39174000
  • eClass:
    V11.1 : 27142421
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links