Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: ZW62

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

ZW62

General Information

  • Extended Product Type:
    ZW62
  • Product ID:
    2CPX039462R9999
  • EAN:
    4011617394624
  • Catalog Description:
    ZW62 Interior fitting system, 19 mm x 36 mm x 4 mm
  • Long Description:
    Inlay nut for WR profile, M8

Technical

  • Number of Miniature Circuit Breakers (MCBs):
    "
  • Enclosure Type:
    Interior fitting system
  • Thread Type:
    Metric
  • Surface Finishing:
    Hot dip galvanized
  • Material:
    Steel
  • DIN Place Units:
    0
  • Meter Boards:
    0

Material Compliance

  • RoHS Information:
    2CPC100019X0201
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Date:
    20230918
  • REACH Declaration:
    2CPC100005X0201
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    36 mm
  • Product Net Height:
    19 mm
  • Product Net Depth / Length:
    4 mm
  • Product Net Weight:
    0.01 kg

Ordering

  • Package Level 1 Units:
    pack 1 piece
  • Package Level 1 Gross Weight:
    0.01 kg

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC000096 - Slide nut
  • ETIM 9:
    EC000096 - Slide nut
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    73181692
  • eClass:
    V11.0 : 23110716
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links