You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: MBG201

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

MBG201

General Information

  • Extended Product Type:
    MBG201
  • Product ID:
    2CPX041651R9999
  • EAN:
    4011617416517
  • Catalog Description:
    MBG201 DIN rail mounting devices 150 mm x 500 mm x 120 mm , 0000 , 2
  • Long Description:
    Interior fitting module, CombiLine, Modular distribution panel not assembled, for DIN rail mounting devices, Grid unit 1 GU = 150 mm, panel width 2 = 500 mm, 24 Space units, Row distance in mm: 150, assembled with DIN rail 35 x 15 mm with perforation for wire holders, covers out of Plastic, 90 degree press and turn closure, RAL 7035, Design of the cover: with cut-out, usuable as of the cabinet depth of 120 mm

Technical

  • Standards:
    DIN EN 61439-3
    DIN EN 61439-2
    DIN 43880
  • Rated Operational Voltage:
    Maximum 400 V
  • Operational Voltage:
    400 V
  • Number of DIN Rails for Mounting:
    1
  • Number of Modular Spacings per DIN Rail:
    24
  • Enclosure Mounting Frame:
    WR or EDF
  • Enclosure Type:
    Interior fitting module
  • Enclosure Type of Height:
    0000
  • DIN Place Units:
    24
  • Meter Boards:
    0
  • Module Function:
    DIN rail mounting devices
  • Color:
    Light grey

Environmental

Dimensions

  • Product Net Width:
    500 mm
  • Product Net Height:
    150 mm
  • Product Net Depth / Length:
    120 mm
  • Product Net Weight:
    0.95 kg
  • Built-In Depth (t2):
    120 mm

Ordering

  • Package Level 1 Units:
    pack 1 piece
  • Package Level 1 Gross Weight:
    0.95 kg

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC002575 - Distributor assembly for serial built-in device
  • ETIM 9:
    EC002575 - Distributor assembly for serial built-in device
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    85381000
  • eClass:
    V11.0 : 27400620
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links