Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: MBG102

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

MBG102

General Information

  • Extended Product Type:
    MBG102
  • Product ID:
    2CPX041653R9999
  • EAN:
    4011617416531
  • Catalog Description:
    MBG102 Set DIN Rail Mount. Dev. Mod.
  • Long Description:
    Interior fitting module, CombiLine, Modular distribution panel not assembled, for DIN rail mounting devices, Grid unit 2 GU = 300 mm, panel width 1 = 250 mm, 24 Space units, Row distance in mm: 125, assembled with DIN rail 35 x 15 mm with perforation for wire holders, covers out of Plastic, 90 degree press and turn closure, RAL 7035, Design of the cover: with cut-out, usuable as of the cabinet depth of 120 mm

Ordering

  • EAN:
    4011617416531
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85381000

Dimensions

  • Product Net Width:
    250 mm
  • Product Net Height:
    300 mm
  • Product Net Depth / Length:
    120 mm
  • Product Net Weight:
    0.85 kg

Container Information

  • Package Level 1 Units:
    pack 1 piece
  • Package Level 1 Width:
    255.000 mm
  • Package Level 1 Height:
    51.000 mm
  • Package Level 1 Depth / Length:
    450.000 mm
  • Package Level 1 Gross Weight:
    0.85 kg
  • Package Level 1 EAN:
    4011617416531
  • Package Level 2 Units:
    pallet (lift) 102 piece
  • Package Level 2 Width:
    830 mm
  • Package Level 2 Height:
    1710 mm
  • Package Level 2 Depth / Length:
    1210 mm

Additional Information

  • Color:
    light grey
  • DIN Place Units:
    24
  • Enclosure Type:
    Interior fitting module
  • Enclosure Type of Height:
    000
  • Field Width:
    1
  • Interior Depth:
    120 mm
  • Meter Boards:
    0
  • Module Function:
    DIN rail mounting devices
  • Number of Rows:
    2
  • Object Classification Code:
    U
  • Operational Voltage:
    400 V
  • Product Main Type:
    MBG
  • Product Name:
    Set DIN Rail Mount. Dev. Mod.
  • Rated Operational Voltage:
    Maximum 400 V
  • Spacing:
    125 mm
  • Standards:
    DIN EN 61439-3
    DIN EN 61439-2
    DIN 43880

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC000264 - Panel for distribution board
  • ETIM 5:
    EC002575 - Distributor assembly for serial built-in device
  • ETIM 6:
    EC002575 - Distributor assembly for serial built-in device
  • ETIM 7:
    EC002575 - Distributor assembly for serial built-in device
  • Object Classification Code:
    U
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds