Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: MBB316

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

MBB316

General Information

  • Extended Product Type:
    MBB316
  • Product ID:
    2CPX041724R9999
  • EAN:
    4011617417248
  • Catalog Description:
    MBB316 touch guard 150 mm x 750 mm x 120 mm , 0000 , 3
  • Long Description:
    Interior fitting module, CombiLine, Modular distribution panel not assembled, for touch guard, Grid unit 1 GU = 150 mm, panel width 3 = 750 mm, 36 Space units, covers out of Plastic, 90 degree press and turn closure, RAL 7035, Design of the cover: Closed, usuable as of the cabinet depth of 120 mm

Technical

  • Standards:
    DIN EN 61439-3
    DIN EN 61439-2
  • Rated Operational Voltage:
    Maximum 400 V
  • Operational Voltage:
    400 V
  • Number of Miniature Circuit Breakers (MCBs):
    "
  • Enclosure Mounting Frame:
    WR or EDF
  • Enclosure Type:
    Interior fitting module
  • Enclosure Type of Height:
    0000
  • DIN Place Units:
    36
  • Meter Boards:
    0
  • Module Function:
    touch guard
  • Color:
    Light grey
  • Cover Color:
    Grey

Material Compliance

  • RoHS Information:
    2CPC100019X0201
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Date:
    20230918
  • REACH Declaration:
    2CPC100005X0201
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    750 mm
  • Product Net Height:
    150 mm
  • Product Net Depth / Length:
    120 mm
  • Product Net Weight:
    0.85 kg
  • Built-In Depth (t2):
    120 mm

Ordering

  • Package Level 1 Units:
    pack 1 piece
  • Package Level 1 Gross Weight:
    0.85 kg

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC001892 - Distributor assembly with protection against contact
  • ETIM 9:
    EC001892 - Distributor assembly with protection against contact
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    85381000
  • eClass:
    V11.0 : 27400615
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links