You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: MBB120

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

MBB120

General Information

  • Extended Product Type:
    MBB120
  • Product ID:
    2CPX041734R9999
  • EAN:
    4011617417347
  • Catalog Description:
    MBB120 touch guard 750 mm x 250 mm x 120 mm , 1 , 1
  • Long Description:
    Interior fitting module, CombiLine, Modular distribution panel not assembled, for touch guard, Grid unit 5 GU = 750 mm, panel width 1 = 250 mm, 60 Space units, covers out of Plastic, 90 degree press and turn closure, RAL 7035, Design of the cover: Closed, usuable as of the cabinet depth of 120 mm

Technical

  • Standards:
    DIN EN 61439-3
    DIN EN 61439-2
  • Rated Operational Voltage:
    Maximum 400 V
  • Operational Voltage:
    400 V
  • Enclosure Mounting Frame:
    WR or EDF
  • Enclosure Type:
    Interior fitting module
  • Enclosure Type of Height:
    1
  • DIN Place Units:
    60
  • Meter Boards:
    0
  • Module Function:
    touch guard
  • Color:
    Light grey
  • Cover Color:
    Grey
  • Thickness:
    "

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Dimensions

  • Product Net Width:
    250 mm
  • Product Net Height:
    750 mm
  • Product Net Depth / Length:
    120 mm
  • Product Net Weight:
    0.92 kg
  • Built-In Depth (t2):
    120 mm

Container Information

  • Package Level 1 Units:
    pack 1 piece
  • Package Level 1 Width:
    255 mm
  • Package Level 1 Height:
    51 mm
  • Package Level 1 Depth / Length:
    750 mm
  • Package Level 1 Gross Weight:
    0.92 kg
  • Package Level 1 EAN:
    4011617417347
  • Package Level 2 Units:
    pallet (lift) 15 piece

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85381000
  • Country of Origin:
    Slovenia (SI)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC001892 - Distributor assembly with protection against contact
  • ETIM 8:
    EC001892 - Distributor assembly with protection against contact
  • EPLAN Catalog Tree:
    Mechanics / Housing accessories, internal extension / General
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    85381000
  • eClass:
    V11.0 : 27400615
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links