You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: MBZ161

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

MBZ161

General Information

  • Extended Product Type:
    MBZ161
  • Product ID:
    2CPX041821R9999
  • EAN:
    4011617418214
  • Catalog Description:
    MBZ161 Meter device with 3 point fixing 750 mm x 250 mm x 225 mm , 1 , 1
  • Long Description:
    Interior fitting module, CombiLine, Modular distribution panel not assembled, for Meter device with 3 point fixing, Grid unit 5 GU = 750 mm, panel width 1 = 250 mm, 60 Space units, covers out of Plastic, 90 degree press and turn closure, RAL 7035, usuable as of the cabinet depth of 225 mm

Accessories

Identifier Description Type Qty Unit Of Measure
2CPX039072R9999
ZX72 Interior fitting system, 900 mm x 114.5 mm x 850 mm ZX72 1 piece

Technical

  • Standards:
    DIN EN 61439-3
    DIN EN 61439-2
  • Rated Operational Voltage:
    Maximum 400 V
  • Operational Voltage:
    400 V
  • Model Number:
    2-story
  • Number of Phases:
    3
  • Number of TSG Panels:
    0
  • Enclosure Mounting Frame:
    WR
  • Enclosure Type:
    Interior fitting module
  • Enclosure Type of Height:
    1
  • Meter Type:
    3.HZ
  • Protection Type:
    None
  • DIN Place Units:
    60
  • Meter Boards:
    0
  • Module Function:
    Meter device with 3 point fixing
  • RAL Number:
    RAL 7035 - Light Grey
  • Color:
    Light grey

Environmental

Dimensions

  • Product Net Width:
    250 mm
  • Product Net Height:
    750 mm
  • Product Net Depth / Length:
    225 mm
  • Product Net Weight:
    1.5 kg
  • Built-In Depth (t2):
    225 mm

Ordering

  • Package Level 1 Units:
    pack 1 piece
  • Package Level 1 Gross Weight:
    1.5 kg

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC000068 - Meter board
  • ETIM 9:
    EC000068 - Meter board
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    85381000
  • eClass:
    V11.0 : 27142417
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links