You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: ZX1003

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

ZX1003

General Information

  • Extended Product Type:
    ZX1003
  • Product ID:
    2CPX041872R9999
  • EAN:
    4011617418726
  • Catalog Description:
    ZX1003 12 mm x 746 mm x 5 mm , 3
  • Long Description:
    Copper busbar, CombiLine, Modular distribution panel not assembled, panel width 3 = 746 mm, rated current maximum 250 A

Technical

  • Standards:
    DIN 43673-1
  • Suitable For:
    MBR102|MBR202|MBR302
  • Rated Current (In):
    250 A
  • Model Number:
    Flat
  • Number of Poles:
    1
  • Enclosure Type:
    Copper busbar
  • Surface Finishing:
    Untreated
  • DIN Place Units:
    0
  • Meter Boards:
    0

Environmental

Dimensions

  • Product Net Width:
    746 mm
  • Product Net Height:
    12 mm
  • Product Net Depth / Length:
    5 mm
  • Product Net Weight:
    0.402 kg

Ordering

  • Package Level 1 Units:
    pack 1 piece
  • Package Level 1 Gross Weight:
    0.402 kg

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC001522 - Busbar
  • ETIM 9:
    EC001522 - Busbar
  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85369001
  • eClass:
    V11.0 : 27370303
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links