Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: ZX1005

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

ZX1005

General Information

  • Extended Product Type:
    ZX1005
  • Product ID:
    2CPX041874R9999
  • EAN:
    4011617418740
  • Catalog Description:
    ZX1005 12 mm x 1246 mm x 5 mm , 5
  • Long Description:
    Copper busbar, CombiLine, Modular distribution panel not assembled, panel width 5 = 1246 mm, rated current maximum 250 A

Technical

  • Standards:
    DIN 43673-1
  • Suitable For:
    MBR102|MBR202|MBR302
  • Rated Current (In):
    250 A
  • Model Number:
    Flat
  • Number of Poles:
    1
  • Number of Miniature Circuit Breakers (MCBs):
    "
  • Enclosure Type:
    Copper busbar
  • Surface Finishing:
    Untreated
  • DIN Place Units:
    0
  • Meter Boards:
    0

Material Compliance

  • RoHS Information:
    2CPC100019X0201
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Date:
    20230918
  • REACH Declaration:
    2CPC100005X0201
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    1246 mm
  • Product Net Height:
    12 mm
  • Product Net Depth / Length:
    5 mm
  • Product Net Weight:
    0.993 kg

Ordering

  • Package Level 1 Units:
    pack 1 piece
  • Package Level 1 Gross Weight:
    0.993 kg

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC001522 - Busbar
  • ETIM 9:
    EC001522 - Busbar
  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85369001
  • eClass:
    V11.0 : 27370303
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links