You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: ZX2028

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

ZX2028

General Information

  • Extended Product Type:
    ZX2028
  • Product ID:
    2CPX042223R9999
  • EAN:
    4011617422235
  • Catalog Description:
    ZX2028 30 mm x 934 mm x 10 mm , 4
  • Long Description:
    Copper busbar, CombiLine, Modular distribution panel not assembled, panel width 4 = 934 mm, rated current maximum 630 A

Technical

  • Standards:
    DIN 43673-1
  • Suitable For:
    MBL152|MBL252|MBL352|MBS127|MBS227|MBS327
  • Rated Current (In):
    630 A
  • Number of Poles:
    1
  • Enclosure Type:
    copper busbar
  • Surface Finishing:
    Untreated
  • DIN Place Units:
    0
  • Meter Boards:
    0
  • Model Number:
    Flat
  • Thickness:
    "

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Dimensions

  • Product Net Width:
    934 mm
  • Product Net Height:
    30 mm
  • Product Net Depth / Length:
    10 mm
  • Product Net Weight:
    2.496 kg

Container Information

  • Package Level 1 Units:
    pack 1 piece
  • Package Level 1 Width:
    30 mm
  • Package Level 1 Height:
    10 mm
  • Package Level 1 Depth / Length:
    934 mm
  • Package Level 1 Gross Weight:
    2.596 kg
  • Package Level 1 EAN:
    4011617422235

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85369001
  • Country of Origin:
    Germany (DE)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC001522 - Busbar
  • ETIM 8:
    EC001522 - Busbar
  • EPLAN Catalog Tree:
    Mechanics / Busbars / General
  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85369001
  • eClass:
    V11.0 : 27370303
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links