You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: ZX2238

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

ZX2238

General Information

  • Extended Product Type:
    ZX2238
  • Product ID:
    2CPX042644R9999
  • EAN:
    4011617426448
  • Catalog Description:
    ZX2238 30 mm x 638 mm x 5 mm , 3
  • Long Description:
    Copper busbar, CombiLine, Modular distribution panel not assembled, panel width 3 = 638 mm, rated current maximum 440 A

Technical

  • Standards:
    DIN 43673-1
  • Rated Current (In):
    440 A
  • Number of Poles:
    1
  • Enclosure Type:
    copper busbar
  • Surface Finishing:
    Untreated
  • Model Number:
    Flat
  • Thickness:
    "

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Dimensions

  • Product Net Width:
    638 mm
  • Product Net Height:
    30 mm
  • Product Net Depth / Length:
    5 mm
  • Product Net Weight:
    0.981 kg

Container Information

  • Package Level 1 Units:
    pack 1 piece
  • Package Level 1 Width:
    30 mm
  • Package Level 1 Height:
    10 mm
  • Package Level 1 Depth / Length:
    643 mm
  • Package Level 1 Gross Weight:
    1.057 kg
  • Package Level 1 EAN:
    4011617426448

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85369001
  • Country of Origin:
    Germany (DE)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC001522 - Busbar
  • ETIM 8:
    EC001522 - Busbar
  • EPLAN Catalog Tree:
    Mechanics / Busbars / General
  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85369001
  • eClass:
    V11.0 : 27370303
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links