Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 3/8SF303

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

3/8SF303

General Information

  • Extended Product Type:
    3/8SF303
  • Product ID:
    2CPX043393R9999
  • EAN:
    4011617433934
  • Catalog Description:
    3/8SF303 Fire resistance - floorstanding, Rows: 11, 2048 mm x 898 mm x 349 mm, Isolated, IP44
  • Long Description:
    Fire resistance - floorstanding, series SF, empty cabinet, for the internal use, with door and plinth, class of protection II (double insulated), degree of protection IP44, material according to A2 — not flammable, EN 13501-1, fire resistance 90 min tested according to , Reduce fire load 90 min in line with , Maintain functionality 90 min in line with , IK code 8, Rated operational voltage 400V AC 50/60 Hz, Coated, in RAL 7035, enclosure out of non flammable material, single-leaf door, door out of non flammable material, with Swivel handle with half cylinder, door opening angle 180 degree, door hinge right, cable entry on top via fire stop cable entry, on bottom via fire stop cable entry, dimensions in mm (H x W x D): 2048 x 898 x 349, Grid unit 12 GU, Overall height 8, pre-assembled for installation with Modules, Combi-Sets, CombiLine-Module on EDF-mounting frame

Technical

  • Rated Operational Voltage:
    Maximum 400 V
  • Operational Voltage:
    400 V
  • Number of Flange Openings:
    2
  • Number of Conduit Inlets:
    3
  • Number of Rows:
    11
  • Configuration Type:
    pre-assembled for installation with Modules, Combi-Sets, CombiLine-Module on EDF-mounting frame
  • Cover Plate Type:
    None
  • Enclosure Type:
    Fire resistance - floorstanding
  • Enclosure Type of Height:
    8
  • Mounting Type:
    Floor installation
  • Door Type:
    Single
  • Surface Finishing:
    Coated
  • Cover Style:
    with Notch
  • DIN Place Units:
    396
  • RAL Number:
    RAL 7035 - Light Grey
  • Color:
    Light grey
  • Thickness:
    Cabinet Plate 72 mm
    Door Plate 72 mm

Environmental

  • Degree of Protection:
    IP44
  • Protection Class:
    Isolated

Dimensions

  • Width in Number of Modular Spacings:
    36
  • Product Net Width:
    898 mm
  • Product Net Height:
    2048 mm
  • Product Net Depth / Length:
    349 mm
  • Product Net Weight:
    261 kg
  • Built-In Depth (t2):
    240 mm

Container Information

  • Package Level 1 Units:
    pack 1 piece
  • Package Level 1 Width:
    898 mm
  • Package Level 1 Height:
    2048 mm
  • Package Level 1 Depth / Length:
    349 mm
  • Package Level 1 Gross Weight:
    271.44 kg
  • Package Level 1 EAN:
    4011617433934
  • Package Level 2 Units:
    pallet (lift) 1 piece
  • Package Level 2 Width:
    800 mm
  • Package Level 2 Height:
    2250 mm
  • Package Level 2 Depth / Length:
    1200 mm
  • Package Level 2 Gross Weight:
    301 kg

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85381000
  • Country of Origin:
    Germany (DE)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000058 - Empty cabinet
  • ETIM 8:
    EC000058 - Empty cabinet
  • EPLAN Catalog Tree:
    Mechanics / Housings / General
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    85381000
  • eClass:
    V11.0 : 27142408
  • Object Classification Code:
    U

Safety Information

  • Circuit Integrity:
    E 90
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds