You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: WR310

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

WR310

General Information

  • Extended Product Type:
    WR310
  • Product ID:
    2CPX045236R9999
  • EAN:
    4011617452362
  • Catalog Description:
    WR310 2100 mm x 750 mm x 2100 mm , 10 , 3
  • Long Description:
    WR mounting frame, field width 3, overall height 10 (14 RE) 2100 mm, includes a vertical WR profile rail, with transverse profile rail, for all standing and row switching cabinets with depths of 225 mm and over. Is necessary for free installation on the WR mounting frame, for installation of the EDF WNF installation kit (cabinet depth 425 mm and over) and for arrangements with modules on the WE mounting frame.

Technical

  • Suitable For:
    3/10R3|3/10R4|3/10R6|3/10R8|3/10RG3|3/10RG4|3/10RG6|3/10RG8|4/10R3|4/10R4|4/10R6|4/10R8|4/10RG3|4/10RG4|4/10RG6|4/10RG8|5/10R3|5/10R4|5/10R6|5/10R8|5/10RG3|5/10RG4|5/10RG6|5/10RG8
  • Model Number:
    Mounting rail
  • Number of Panel Heights:
    14
  • Enclosure Type:
    Slide rails
  • Enclosure Type of Height:
    10
  • Mounting Type:
    Screw mounting
  • Surface Finishing:
    Galvanised
  • Material:
    Steel
  • DIN Place Units:
    0
  • Meter Boards:
    0

Environmental

Dimensions

  • Product Net Width:
    750 mm
  • Product Net Height:
    2100 mm
  • Product Net Depth / Length:
    2100 mm
  • Product Net Weight:
    4.46 kg

Ordering

  • Package Level 1 Units:
    pack 1 piece
  • Package Level 1 Gross Weight:
    4.638 kg

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC002518 - Profile (enclosure/cabinet)
  • ETIM 9:
    EC002518 - Profile (enclosure/cabinet)
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    85389099
  • eClass:
    V11.0 : 27180907
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links