Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: RD23G

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

RD23G

General Information

  • Extended Product Type:
    RD23G
  • Product ID:
    2CPX045712R9999
  • EAN:
    4011617457121
  • Catalog Description:
    RD23G RD23G Roof plate closed
  • Long Description:
    RD23G Roof plate closed

Technical

  • Suitable For:
    2/10RG3|2/8RG3
  • Enclosure Type:
    RD
  • DIN Place Units:
    0
  • Meter Boards:
    0
  • Remarks:
    ETIM
  • Color:
    7035

Environmental

Dimensions

  • Product Net Width:
    610 mm
  • Product Net Height:
    12 mm
  • Product Net Depth / Length:
    325 mm
  • Product Net Weight:
    2.791 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    325.000 mm
  • Package Level 1 Height:
    610.000 mm
  • Package Level 1 Depth / Length:
    16.000 mm
  • Package Level 1 Gross Weight:
    2.903 kg
  • Package Level 2 Units:
    12 piece
  • Package Level 2 Width:
    830 mm
  • Package Level 2 Height:
    1710 mm
  • Package Level 2 Depth / Length:
    1210 mm

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Germany (DE)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000744 - Top-/floor cover element (enclosure/switchgear cabinet)
  • ETIM 8:
    EC000744 - Top-/floor element (enclosure/cabinet)
  • WEEE Category:
    Product Not in WEEE Scope
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds