You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: RB410

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

RB410

General Information

  • Extended Product Type:
    RB410
  • Product ID:
    2CPX045938R9999
  • EAN:
    4011617459385
  • Catalog Description:
    RB410 RB410 Touch Guard W4/H10, Field width: 4, 2100 mm x 1000 mm x 2120 mm
  • Long Description:
    Touch protection, field width 4, overall height 10 (14 RE) 2100 mm, for installation with meter and distributor fields, combination kits or CombiLine modules, suitable for TriLine® row cabinets.

Technical

  • Sub-Function 3:
    other
  • Suitable For:
    4/10R3|4/10R4|4/10R6|4/10R8|4/10RG3|4/10RG4|4/10RG6|4/10RG8
  • Enclosure Type:
    RB
  • Enclosure Type of Height:
    10
  • Material:
    Plastic
  • DIN Place Units:
    0
  • Meter Boards:
    0
  • Thickness:
    "

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Dimensions

  • Product Net Width:
    1000 mm
  • Product Net Height:
    2100 mm
  • Product Net Depth / Length:
    2120 mm
  • Product Net Weight:
    2.41 kg

Container Information

  • Package Level 1 Units:
    pack 1 piece
  • Package Level 1 Width:
    170 mm
  • Package Level 1 Height:
    45 mm
  • Package Level 1 Depth / Length:
    2120 mm
  • Package Level 1 Gross Weight:
    2.506 kg
  • Package Level 1 EAN:
    4011617459385

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85472000
  • Country of Origin:
    Germany (DE)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC002625 - Mounting accessories (switchgear cabinet)
  • ETIM 8:
    EC002625 - Mounting accessories (enclosure/cabinet)
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    85472000
  • eClass:
    V11.1 : 27182807
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links