You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: RZ1P4

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

RZ1P4

General Information

  • Extended Product Type:
    RZ1P4
  • Product ID:
    2CPX045950R9999
  • EAN:
    4011617459507
  • Catalog Description:
    RZ1P4 RZ1P4 WR-Frame/Mo.pla. Holder, 700 mm x 200 mm x 100 mm
  • Long Description:
    WR mounting frame bracket, needed for installing a mounting plate, a WR mounting frame or modules on a WR mounting frame. When installing two mounting plates, WR mounting frames or two WR mounting frames with modules next to each other (RZT WR RZT cross beam must be additionally ordered), suitable for TriLine® row switching cabinets.

Technical

  • Software Category:
    A
  • Sub-Function 3:
    Mounting bracket
  • Suitable For:
    Modular boards - System pro E Power
  • Enclosure Type:
    RZ
  • Product Type:
    Holder
  • Material:
    Rubber
  • DIN Place Units:
    0
  • Meter Boards:
    0
  • Remarks:
    ETIM
  • Thickness:
    "

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Dimensions

  • Product Net Width:
    200 mm
  • Product Net Height:
    700 mm
  • Product Net Depth / Length:
    100 mm
  • Product Net Weight:
    1.065 kg

Container Information

  • Package Level 1 Units:
    pack 1 piece
  • Package Level 1 Width:
    140 mm
  • Package Level 1 Height:
    50 mm
  • Package Level 1 Depth / Length:
    160 mm
  • Package Level 1 Gross Weight:
    1.065 kg
  • Package Level 1 EAN:
    4011617459507

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    73269098
  • Country of Origin:
    Czech Republic (CZ)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC002625 - Mounting accessories (switchgear cabinet)
  • ETIM 8:
    EC002625 - Mounting accessories (enclosure/cabinet)
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    73269098
  • eClass:
    V11.1 : 27182807
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links