You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: RZ3P4

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

RZ3P4

General Information

  • Extended Product Type:
    RZ3P4
  • Product ID:
    2CPX046006R9999
  • EAN:
    4011617460060
  • Catalog Description:
    RZ3P4 RZ3P4 Floor fastener for Plinth, 1 mm x 1 mm x 1 mm
  • Long Description:
    Floor mount for socket, for mounting the pedestal onto the floor, suitable for TriLine® row switching cabinets.

Technical

  • Sub-Function 3:
    other
  • Enclosure Type:
    RZ
  • Material:
    Steel
  • DIN Place Units:
    0
  • Meter Boards:
    0
  • Model Number:
    Fastening parts/-set
  • Thickness:
    "

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Dimensions

  • Product Net Width:
    1 mm
  • Product Net Height:
    1 mm
  • Product Net Depth / Length:
    1 mm
  • Product Net Weight:
    0.229 kg

Container Information

  • Package Level 1 Units:
    pack 1 piece
  • Package Level 1 Width:
    80 mm
  • Package Level 1 Height:
    15 mm
  • Package Level 1 Depth / Length:
    110 mm
  • Package Level 1 Gross Weight:
    0.24 kg
  • Package Level 1 EAN:
    4011617460060

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    73269098
  • Country of Origin:
    Germany (DE)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC002625 - Mounting accessories (switchgear cabinet)
  • ETIM 8:
    EC002625 - Mounting accessories (enclosure/cabinet)
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    73269098
  • eClass:
    V11.1 : 27182807
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links