You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: RZ4P4

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

RZ4P4

General Information

  • Extended Product Type:
    RZ4P4
  • Product ID:
    2CPX046007R9999
  • EAN:
    4011617460077
  • Catalog Description:
    RZ4P4 RZ4P4 Height Level Equalisation, 1 mm x 1 mm x 1 mm
  • Long Description:
    Height level equalization, for pedestals 0—38 mm, suitable for TriLine® row switching cabinets.

Technical

  • Sub-Function 3:
    other
  • Suitable For:
    1/10R3|1/10R4|1/10R6|1/10RG3|1/10RG4|1/10RG6|1/8R3|1/8R4|1/8R6|1/8RG3|1/8RG4|1/8RG6|2/10R3|2/10R4|2/10R6|2/10R8|2/10RG3|2/10RG4|2/10RG6|2/10RG8|2/8R3|2/8R4|2/8R6|2/8R8|2/8RG3|2/8RG4|2/8RG6|2/8RG8|3/10R3|3/10R4|3/10R6|3/10R8|3/10RG3|3/10RG4|3/10RG6|3/10RG8_x0013_Ǜ粑_xDC84__x0013_粐Ȩ粑_xFFFF__xFFFF_Ȣ粑ƛ粑Ǜ粑_xDD50__x0013_඘༁
  • Enclosure Type:
    RZ
  • Material:
    Steel
  • DIN Place Units:
    0
  • Meter Boards:
    0
  • Thickness:
    "

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Dimensions

  • Product Net Width:
    1 mm
  • Product Net Height:
    1 mm
  • Product Net Depth / Length:
    1 mm
  • Product Net Weight:
    0.358 kg

Container Information

  • Package Level 1 Units:
    pack 1 piece
  • Package Level 1 Width:
    110 mm
  • Package Level 1 Height:
    35 mm
  • Package Level 1 Depth / Length:
    120 mm
  • Package Level 1 Gross Weight:
    0.372 kg
  • Package Level 1 EAN:
    4011617460077

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    73181900
  • Country of Origin:
    Germany (DE)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC002625 - Mounting accessories (switchgear cabinet)
  • ETIM 8:
    EC002625 - Mounting accessories (enclosure/cabinet)
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    73181900
  • eClass:
    V11.1 : 27182807
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links