You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: RZA200

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

RZA200

General Information

  • Extended Product Type:
    RZA200
  • Product ID:
    2CPX046471R9999
  • EAN:
    4011617464716
  • Catalog Description:
    RZA200 RZA200 Filter 130 x 130 mm, 130 mm x 130 mm x 24 mm
  • Long Description:
    Exhaust filter, 130 x 130 mm, for RZF200 filter fans, exhaust filters are generally installed in combination with filter fans, preferably in the upper part of the switching cabinet, so that diagonal airflow is created, suitable for ventilating TriLine® row switching cabinets.

Technical

  • Sub-Function 3:
    other
  • Enclosure Type:
    RZA
  • Material:
    other
  • DIN Place Units:
    0
  • Meter Boards:
    0

Dimensions

  • Product Net Width:
    130 mm
  • Product Net Height:
    130 mm
  • Product Net Depth / Length:
    24 mm
  • Product Net Weight:
    0.13 kg

Container Information

  • Package Level 1 Units:
    pack 1 piece
  • Package Level 1 Width:
    130 mm
  • Package Level 1 Height:
    35 mm
  • Package Level 1 Depth / Length:
    140 mm
  • Package Level 1 Gross Weight:
    0.14 kg
  • Package Level 1 EAN:
    4011617464716

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    84149000
  • Country of Origin:
    Germany (DE)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC002625 - Mounting accessories (switchgear cabinet)
  • ETIM 8:
    EC002625 - Mounting accessories (enclosure/cabinet)
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    84149000
  • eClass:
    V11.1 : 27182807
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links