You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: CTB15

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

CTB15

General Information

  • Extended Product Type:
    CTB15
  • Product ID:
    2CPX052308R9999
  • EAN:
    4011617523086
  • Catalog Description:
    CTB15 ComfortLine Door, IP44, Field Width: 1, 771 mm x 248 mm x 14 mm
  • Long Description:
    Sheet steel door, without lock, for wall-mounting cabinets and compact distribution boards, panel width 1, 5 grid units, powder coated, color: RAL 9016.

Technical

  • Model Number:
    Protective door
  • Enclosure Type:
    Door
  • Surface Finishing:
    Powder-coated
  • Material:
    Steel
  • RAL Number:
    RAL 9016 - Traffic White
  • Color:
    Traffic white

Environmental

Dimensions

  • Product Net Width:
    248 mm
  • Product Net Height:
    771 mm
  • Product Net Depth / Length:
    14 mm
  • Product Net Weight:
    1.894 kg

Ordering

  • Package Level 1 Units:
    pack 1 piece
  • Package Level 1 Gross Weight:
    1.97 kg

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC000747 - Door/operating panel (enclosure/cabinet)
  • ETIM 9:
    EC000747 - Door/operating panel (enclosure/cabinet)
  • WEEE Category:
    Product Not in WEEE Scope
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85389099
  • eClass:
    V11.0 : 27182204
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links