Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: CR47

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

CR47

General Information

  • Extended Product Type:
    CR47
  • Product ID:
    2CPX052405R9999
  • EAN:
    4011617524052
  • Catalog Description:
    CR47 ComfortLine A Trim frame, IP00, 1150 mm x 1100 mm x 75 mm
  • Long Description:
    Trim frame and mounting material for wall-mounting cabinets, panel width 4, 7 grid units, powder coated, color: RAL 9016.

Technical

  • Model Number:
    Trim frame
  • Number of Miniature Circuit Breakers (MCBs):
    "
  • Enclosure Type:
    Trim frame
  • Surface Finishing:
    Powder-coated
  • Material:
    Steel
  • Color:
    White

Material Compliance

  • RoHS Information:
    2CPC100014X0201
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Date:
    20230918
  • REACH Declaration:
    2CPC100005X0201
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363
  • SCIP:
    c4c5b090-e77c-4ec1-b1cd-4c91672e910e Germany (DE)

Environmental

  • Degree of Protection:
    IP00

Dimensions

  • Product Net Width:
    1100 mm
  • Product Net Height:
    1150 mm
  • Product Net Depth / Length:
    75 mm
  • Product Net Weight:
    5.496 kg

Ordering

  • Package Level 1 Units:
    pack 1 piece
  • Package Level 1 Gross Weight:
    5.716 kg
  • E-Number (Sweden):
    2300504

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC000747 - Door/operating panel (enclosure/cabinet)
  • ETIM 9:
    EC000747 - Door/operating panel (enclosure/cabinet)
  • WEEE Category:
    Product Not in WEEE Scope
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85389099
  • eClass:
    V11.0 : 27182204
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links