You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: CR19

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

CR19

General Information

  • Extended Product Type:
    CR19
  • Product ID:
    2CPX052407R9999
  • EAN:
    4011617524076
  • Catalog Description:
    CR19 ComfortLine A Trim frame, IP00, 1450 mm x 350 mm x 75 mm
  • Long Description:
    Trim frame and mounting material for wall-mounting cabinets, panel width 1, 9 grid units, powder coated, color: RAL 9016.

Technical

  • Model Number:
    Trim frame
  • Enclosure Type:
    Trim frame
  • Surface Finishing:
    Powder-coated
  • Material:
    Steel
  • Color:
    White

Environmental

  • Degree of Protection:
    IP00
  • REACH Declaration:
    2CPC100005X0201
  • SCIP:
    c94c3c3f-6756-4c3f-9126-2e21580a47af Germany (DE)
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    350 mm
  • Product Net Height:
    1450 mm
  • Product Net Depth / Length:
    75 mm
  • Product Net Weight:
    4.378 kg

Ordering

  • Package Level 1 Units:
    pack 1 piece
  • Package Level 1 Gross Weight:
    4.553 kg
  • E-Number (Sweden):
    2300508

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC000747 - Door/operating panel (enclosure/cabinet)
  • ETIM 9:
    EC000747 - Door/operating panel (enclosure/cabinet)
  • WEEE Category:
    Product Not in WEEE Scope
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85389099
  • eClass:
    V11.0 : 27182204
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links