You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: ZW219

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

ZW219

General Information

  • Extended Product Type:
    ZW219
  • Product ID:
    2CPX060198R9999
  • EAN:
    4011617601982
  • Catalog Description:
    ZW219 C profile rails, 35 mm x 244 mm x 18 mm
  • Long Description:
    Cable clamp rail, profile No. 10, 35 x 19 mm, zinc-plated steel sheet, mounting hole 6.2 mm, field width 1, length 244 mm, width rail 1, for mounting on the mounting frame.

Technical

  • Model Number:
    Cable guard rail
  • Number of Panel Heights:
    0
  • Enclosure Type:
    C profile rails
  • Material:
    Metal
  • DIN Place Units:
    0
  • Meter Boards:
    0

Environmental

Dimensions

  • Product Net Width:
    244 mm
  • Product Net Height:
    35 mm
  • Product Net Depth / Length:
    18 mm
  • Product Net Weight:
    0.31 kg

Ordering

  • Package Level 1 Units:
    pack 1 piece
  • Package Level 1 Gross Weight:
    0.322 kg

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC000322 - Cable guide for enclosures/cabinets
  • ETIM 9:
    EC000322 - Cable guide for enclosures/cabinets
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    73269098
  • eClass:
    V11.0 : 27400604
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links