You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: ZX158

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

ZX158

General Information

  • Extended Product Type:
    ZX158
  • Product ID:
    2CPX060208R9999
  • EAN:
    4011617602088
  • Catalog Description:
    ZX158 End cover, 31 mm x 166 mm x 5 mm
  • Long Description:
    End cover, for ZX151 busbar carrier, packaging unit — 1 piece.

Technical

  • Suitable For:
    MBS127|MBS227|MBS327|MS127|MS227|MS327
  • Accessory Type:
    cover
  • Enclosure Type:
    End cover
  • Material:
    Plastic
  • DIN Place Units:
    0
  • Meter Boards:
    0
  • Thickness:
    "

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Dimensions

  • Product Net Width:
    166 mm
  • Product Net Height:
    31 mm
  • Product Net Depth / Length:
    5 mm
  • Product Net Weight:
    0.022 kg

Container Information

  • Package Level 1 Units:
    pack 1 piece
  • Package Level 1 Width:
    140 mm
  • Package Level 1 Height:
    15 mm
  • Package Level 1 Depth / Length:
    185 mm
  • Package Level 1 Gross Weight:
    0.023 kg
  • Package Level 1 EAN:
    4011617602088

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    39235090
  • Country of Origin:
    Germany (DE)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC002625 - Mounting accessories (switchgear cabinet)
  • ETIM 8:
    EC002625 - Mounting accessories (enclosure/cabinet)
  • EPLAN Catalog Tree:
    Mechanics / Busbars / Support
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    39235090
  • eClass:
    V11.0 : 27182807
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links