You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: ZE225

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

ZE225

General Information

  • Extended Product Type:
    ZE225
  • Product ID:
    2CPX061177R9999
  • EAN:
    4011617611776
  • Catalog Description:
    ZE225 Customized electrical components
  • Long Description:
    Double socket with Euro-plug insert for the 230 V power supply of the power supply units; simple installation on the ZX29 mounting cross beam.

Technical

  • Number of Earth Leakage Circuit Breakers (ELCBs):
    "
  • Accessory Type:
    socket outlet
  • Enclosure Type:
    Customized electrical components
  • Material:
    Other
  • DIN Place Units:
    0
  • Meter Boards:
    0
  • Model Number:
    Socket outlet with protective contact

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • REACH Declaration:
    2CPC100005X0201
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    102 mm
  • Product Net Height:
    50 mm
  • Product Net Depth / Length:
    63 mm
  • Product Net Weight:
    0.251 kg

Ordering

  • Minimum Order Quantity:
    1 piece
  • Package Level 1 Units:
    pack 1 piece
  • Package Level 1 Gross Weight:
    0.251 kg
  • E-Number (Sweden):
    2201185

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC002625 - Mounting accessories (enclosure/cabinet)
  • ETIM 9:
    EC002625 - Mounting accessories (enclosure/cabinet)
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85366990
  • eClass:
    V11.0 : 27182807
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links