You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: ZE227

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

ZE227

General Information

  • Extended Product Type:
    ZE227
  • Product ID:
    2CPX061211R9999
  • EAN:
    4011617612117
  • Catalog Description:
    ZE227 Customized electrical components
  • Long Description:
    Triple socket with Euro-plug insert for the 230 V power supply , socket outlets 120° rotatable, easy click installation on UK600 cable entry slider, installation on mounting plate with screws and click on DIN Rail with clip.

Technical

  • Number of Earth Leakage Circuit Breakers (ELCBs):
    "
  • Accessory Type:
    socket outlet
  • Enclosure Type:
    Customized electrical components
  • Material:
    Other
  • Model Number:
    Socket outlet with protective contact

Environmental

Dimensions

  • Product Net Width:
    213 mm
  • Product Net Height:
    63 mm
  • Product Net Depth / Length:
    58 mm
  • Product Net Weight:
    0.344 kg

Ordering

  • Minimum Order Quantity:
    1 piece
  • Package Level 1 Units:
    pack 1 piece
  • Package Level 1 Gross Weight:
    0.358 kg
  • E-Number (Sweden):
    2201625

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC002625 - Mounting accessories (enclosure/cabinet)
  • ETIM 9:
    EC002625 - Mounting accessories (enclosure/cabinet)
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85366990
  • eClass:
    V11.0 : 27182807
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links