Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: AG12S

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

AG12S

General Information

  • Extended Product Type:
    AG12S
  • Product ID:
    2CPX062228R9999
  • EAN:
    4011617622284
  • Catalog Description:
    AG12S Cover, Field width: 1, Rows: 0, 300 mm x 250 mm x 26.5 mm, IP2XC
  • Long Description:
    Cover, Design of the cover with transparent cover, covers out of Plastic, 90 degree press and turn closure, RAL 7035, packaging unit 1 piece

Technical

  • Number of Miniature Circuit Breakers (MCBs):
    "
  • Number of Rows:
    0
  • Cover Plate Type:
    Cover
  • Enclosure Type:
    Cover
  • Enclosure Type of Height:
    000
  • Material:
    Plastic
  • DIN Place Units:
    0
  • Meter Boards:
    0
  • RAL Number:
    RAL 7035 - Light Grey
  • Color:
    Light grey

Material Compliance

  • RoHS Information:
    2CPC100019X0201
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Date:
    20230918
  • REACH Declaration:
    2CPC100005X0201
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Degree of Protection:
    IP2XC

Dimensions

  • Product Net Width:
    250 mm
  • Product Net Height:
    300 mm
  • Product Net Depth / Length:
    26.5 mm
  • Product Net Weight:
    0.309 kg

Ordering

  • Package Level 1 Units:
    pack 1 piece
  • Package Level 1 Gross Weight:
    0.321 kg

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC000775 - Cover for distribution board
  • ETIM 9:
    EC000775 - Cover for distribution board
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    85389099
  • eClass:
    V11.0 : 27142414
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links