You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: ED45P50

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

ED45P50

General Information

  • Extended Product Type:
    ED45P50
  • Product ID:
    2CPX062310R9999
  • EAN:
    4011617623106
  • Catalog Description:
    ED45P50 Interior fitting system, 55 mm x 47 mm x 16 mm
  • Long Description:
    Wire holder 55 mm, for wire guidance, or for installing a 38 mm plastic pipe, for inserting at the rear of the top hat rail, with ED57 adaptor for mounting on the perforated mounting plate and for fastening on 19” vertical profiles.

Technical

  • Model Number:
    Other
  • Number of Panel Heights:
    0
  • Enclosure Type:
    Interior fitting system
  • Material:
    Plastic
  • DIN Place Units:
    0
  • Meter Boards:
    0
  • Color:
    Blue
  • Number of Batteries:
    0

Environmental

Dimensions

  • Product Net Width:
    47 mm
  • Product Net Height:
    55 mm
  • Product Net Depth / Length:
    16 mm
  • Product Net Weight:
    0.412 kg

Ordering

  • Package Level 1 Units:
    pack 1 piece
  • Package Level 1 Gross Weight:
    0.428 kg

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC000322 - Cable guide for enclosures/cabinets
  • ETIM 9:
    EC000322 - Cable guide for enclosures/cabinets
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    39269097
  • eClass:
    V11.0 : 27400604
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links