Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: ZA1P50

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

ZA1P50

General Information

  • Extended Product Type:
    ZA1P50
  • Product ID:
    2CPX062378R9999
  • EAN:
    4011617623786
  • Catalog Description:
    ZA1P50 Enclosure accessories, 55 mm x 215 mm
  • Long Description:
    Blanking plates, 12 separation units for 12 space units each, breakable, color: light gray, RAL 7035, for closing free 45 mm device slots

Technical

  • Enclosure Type:
    Enclosure accessories
  • Material:
    Plastic
  • DIN Place Units:
    0
  • Meter Boards:
    1
  • RAL Number:
    RAL 7035 - Light Grey
  • Color:
    Light grey
  • Number of Batteries:
    0
  • Thickness:
    "

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Dimensions

  • Width in Number of Modular Spacings:
    12
  • Product Net Width:
    215 mm
  • Product Net Height:
    55 mm
  • Product Net Weight:
    1.248 kg

Container Information

  • Package Level 1 Units:
    pack 1 piece
  • Package Level 1 Width:
    230 mm
  • Package Level 1 Height:
    95 mm
  • Package Level 1 Depth / Length:
    290 mm
  • Package Level 1 Gross Weight:
    1.3 kg
  • Package Level 1 EAN:
    4011617623786

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    39269097
  • Country of Origin:
    Germany (DE)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000771 - Cover strip (modular) for meter-/distribution board
  • ETIM 8:
    EC000771 - Cover strip (modular) for meter-/distribution board
  • EPLAN Catalog Tree:
    Mechanics / Housings / Accessories
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    39269097
  • eClass:
    V11.0 : 27142413
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds